??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25151.0140 Silicone Endstop Buffer
HELP_VARIABLE
Company
Halder
Description
EH 25151. - Silicone Endstop Buffers truncated cone form, with screw
Bill of material
25151.0140 Silicone Endstop Buffer
BESTNR
Ref. No.
25151.0140
D1
38 mm
D2
Thread
M8
L2
30 mm
D3
24.5 mm
L1
32.0 mm
S
2 mm
FED
Spring rate R ~
113 N/mm
BB
Load capacity max.
900 N
FW
Spring range ~
8.0 mm
TEMPMIN
Temperature min.
-30 °C
TEMPMAX
Temperature max.
200 °C
G
Weight
56 g
Embedded user actions